Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula S | MDL Number |
Molar Mass 32.07 g/mol | RTECS Number WS4250000 |
Property | Value |
---|---|
Particle Size | -100 mesh |
Identity | complying |
Grain size < 100 mesh | Min. 95 % |
Resistivity | 2E23 μΩ-cm, 20°C |
Vapor Density | 8.9 (vs air) |
Vapor Pressure | 10 mmHg ( 246 °C) |
Form | powder |
Autoignition Temperature | 450 °F |
Vapor Pressure | 1 mmHg ( 183.8 °C) |
Property | Value |
---|---|
Boiling Point/Range | 445 °C (1.013 hPa) |
Color | Yellow |
Density | 2.07 g/cm3 (20 °C) |
Flashpoint | 188 °C |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Halogenated compounds, Metals, Alkali metals, Bases, Oxidizing agents, Amines |
Lower Explosion Limit | 0.17 %(V) |
Melting Point/Range | 118-120 °C |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | 6.83 %(V) |
Vapor Pressure | 1.3 hPa (184 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 4.1 |
Package Group | III |
UN ID | UN1350 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout