Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2SO4 |
MDL Number | Molar Mass 98.08 g/mol | RTECS Number WS5600000 | Synonyms Dihydrogen sulfate; Mattling acid; Battery acid; |
Property | Value |
---|---|
Vapor Density | <0.3 (25 °C, vs air) |
Assay | 95.0 - 98.0 % |
Density (D 20/4) | 1.825 - 1.836 |
Residue on ignition | Max. 5 ppm |
Ammonium (NH4) | Max. 2 ppm |
Arsenic (As) | Max. 0.01 ppm |
Iron (Fe) | Max. 0.2 ppm |
Mercury (Hg) | Max. 0.005 ppm |
Heavy metals (as Pb) | Max. 1 ppm |
Chloride (Cl) | Max. 0.2 ppm |
Nitrate (NO3) | Max. 0.5 ppm |
KMnO4 reducing matter (as SO2) | Max. 2 ppm |
APHA | Max. 10 |
Appearance | complying |
Vapor Pressure | 1 mmHg ( 146 °C) |
Appearance | Free from suspended or insoluble matter |
Property | Value |
---|---|
Boiling Point/Range | 310 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.840 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Bases, Reducing agents, Organic materials, Copper, Amines, Alcohols, Aldehydes, Cyanides, Sulphides, Nitriles, Reacts violently with water, Gi |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -14 to -10 °C |
Partition Coefficient | No data available |
Purity Percentage | 95.00 |
Purity Details | 95.00-98.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | 21 mPa.s |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1830 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout