Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2SO4 |
MDL Number | Molar Mass 98.08 g/mol | RTECS Number WS5600000 |
Property | Value |
---|---|
assay | 94.5 - 97.0 % |
silver (Ag) | Max. 0.01 ppb |
aluminium (Al) | Max. 0.5 ppb |
arsenic (As) | Max. 1 ppb |
barium (Ba) | Max. 0.02 ppb |
beryllium (Be) | Max. 0.01 ppb |
bismuth (Bi) | Max. 0.01 ppb |
calcium (Ca) | Max. 2 ppb |
cadmium (Cd) | Max. 0.01 ppb |
cerium (Ce) | Max. 0.01 ppb |
cobalt (Co) | Max. 0.01 ppb |
chromium (Cr) | Max. 0.05 ppb |
cesium (Cs) | Max. 0.01 ppb |
copper (Cu) | Max. 0.5 ppb |
dysprosium (Dy) | Max. 0.01 ppb |
erbium (Er) | Max. 0.01 ppb |
europium (Eu) | Max. 0.01 ppb |
iron (Fe) | Max. 0.5 ppb |
gallium (Ga) | Max. 0.01 ppb |
gadolinium (Gd) | Max. 0.01 ppb |
hafnium (Hf) | Max. 0.01 ppb |
mercury (Hg) | Max. 0.5 ppb |
holmium (Ho) | Max. 0.01 ppb |
indium (In) | Max. 0.01 ppb |
potassium (K) | Max. 0.5 ppb |
lanthanum (La) | Max. 0.01 ppb |
lithium (Li) | Max. 0.02 ppb |
lutetium (Lu) | Max. 0.01 ppb |
magnesium (Mg) | Max. 0.2 ppb |
manganese (Mn) | Max. 0.02 ppb |
molybdenum (Mo) | Max. 0.05 ppb |
sodium (Na) | Max. 1 ppb |
niobium (nb) | Max. 0.01 ppb |
neodymium (nd) | Max. 0.01 ppb |
nickel (Ni) | Max. 0.1 ppb |
lead (Pb) | Max. 0.05 ppb |
palladium (Pd) | Max. 0.01 ppb |
praseodymium (Pr) | Max. 0.01 ppb |
platinum (Pt) | Max. 0.01 ppb |
rubidium (Rb) | Max. 0.01 ppb |
rhodium (Rh) | Max. 0.01 ppb |
antimony (Sb) | Max. 0.05 ppb |
scandium (Sc) | Max. 0.02 ppb |
selenium (Se) | Max. 0.001 ppm |
samarium (Sm) | Max. 0.01 ppb |
tin (Sn) | Max. 0.5 ppb |
strontium (Sr) | Max. 0.01 ppb |
terbium (Tb) | Max. 0.01 ppb |
tellurium (Te) | Max. 0.01 ppb |
thorium (Th) | Max. 0.01 ppb |
titanium (Ti) | Max. 0.1 ppb |
thallium (Tl) | Max. 0.01 ppb |
thulium (Tm) | Max. 0.01 ppb |
uran (U) | Max. 0.01 ppb |
vanadium (V) | Max. 0.01 ppb |
tungsten (W) | Max. 0.01 ppb |
yttrium (Y) | Max. 0.01 ppb |
ytterbium (Yb) | Max. 0.01 ppb |
zinc (Zn) | Max. 0.5 ppb |
zirconium (Zr) | Max. 0.02 ppb |
vapor Pressure | 1 mmHg ( 146 °C) |
vapor Density | <0.3 (25 °C, vs air) |
Property | Value |
---|---|
Boiling Point/Range | 310 °C (1.013 hPa) |
Color | Colorless |
Density | 1.840 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | Bases, Reducing agents, Organic materials, Copper, Amines, Alcohols, Aldehydes, Cyanides, Sulphides, Nitriles, Reacts violently with water, Gi |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -14 to -10 °C |
Partition Coefficient | No data available |
Purity Percentage | 95.00 |
Purity Details | >=95.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | 21 mPa.s |
pH-Value | Acidic |
Product Line | TraceSELECT™ Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1830 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout