38291
Fluka

Sulfuric acid concentrate

SKU
38291
for 1L standard solution
Synonym(s)
Sulfuric acid solution
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) Linear Formula
H2SO4
MDL Number
Molar Mass
98.08 g/mol
Synonyms
Sulfuric acid solution

Documents

Specifications

PropertyValue
factor0.998 - 1.002
BAM/EMPA ref.-materialeffective
BAM/EMPA Certificate no.effective
Traceable to NIST SRMeffective

Properties

PropertyValue
Boiling Point/Range>100 °C (1.013 hPa)
CertificationTraceable to SRM from NIST
ColorColorless
CorrosivityCorrosive to metals
Density1.180 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeVolumetric Concentrate
Incompatible MaterialsAlcohols, Aldehydes, Reducing agents, Organic materials, Amines, Copper, Cyanides, Sulphides, Bases, Nitriles, Gives off hydrogen by reaction
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterCompletely soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueAcidic
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2796
Add more compare product