Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | Linear Formula H2SO4 · (SO3)x | MDL Number |
RTECS Number WS5605000 | Synonyms Oleum |
Property | Value |
---|---|
Vapor Pressure | 2 mmHg ( 25 °C) |
Appearance | complying |
Free SO3 | 28.0 - 32.0 % |
Vapor Density | 3 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 1.90 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Water, Bases, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -11 °C |
Partition Coefficient | Not applicable |
Solubility in Water | Reacts violently with water. |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | I |
UN ID | UN1831 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout