Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Honeywell | UNSPSC Code 12352106 | Beilstein Registry Number | CAS Numbers (All) | Linear Formula H2SO4 |
MDL Number | Molar Mass 98.08 g/mol | RTECS Number WS5600000 |
Property | Value |
---|---|
Assay | 71.0 - 73.0 % |
Property | Value |
---|---|
Boiling Point/Range | 110 °C (1.013 hPa) |
Color | Colorless |
Concentration | 0.72 |
Corrosivity | Corrosive to metals |
Density | 1.64 g/cm3 |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Reagent Grade Acids |
Incompatible Materials | Gives off hydrogen by reaction with metals, Nitriles, Bases, Sulphides, Cyanides, Copper, Amines, Organic materials, Reducing agents, Aldehy |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 72 |
Purity Details | 72% |
Solubility in Water | Completely soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
pH-Value | Acidic |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1830 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout