35348
Fluka

Sulfuric acid solution

SKU
35348
Volumetric, 2.5 M H2SO4 (5N)
Only %1 left

Honeywell's high-quality titration products cover the complete titration workflow and include:

  • Solutions for volumetric titration (acids, bases, or salts)
  • Buffers available as concentrates or ready-to-use
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
H2SO4
MDL Number
Molar Mass
98.08 g/mol

Documents

Specifications

PropertyValue
factor0.995 - 1.005
BAM/EMPA ref.-materialeffective
BAM/EMPA Certificate no.effective
Traceable to NIST SRMeffective

Properties

PropertyValue
Boiling Point/Range>100 °C (1.013 hPa)
CertificationTraceable to SRM from NIST
ColorColorless
Concentration1.5 M
CorrosivityCorrosive to metals
Density1.180 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeVolumetric Titration
Incompatible MaterialsGives off hydrogen by reaction with metals, Nitriles, Bases, Sulphides, Cyanides, Copper, Amines, Organic materials, Reducing agents, Aldehy
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterCompletely soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueAcidic
Product LineVolumetric
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2796
Add more compare product