Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula H2SO4 | MDL Number |
Molar Mass 98.08 g/mol | RTECS Number WS5600000 |
Property | Value |
---|---|
assay | 49.0 - 51.0 % |
density (D 20/4) | 1.375 - 1.405 |
absorbance 500 nm | Max. 0.02 |
absorbance at 240 nm | Max. 0.02 |
absorbance at 230 nm | Max. 0.03 |
absorbance at 220 nm | Max. 0.04 |
absorbance at 210 nm | Max. 0.05 |
suitability test (HPLC) | complying |
Property | Value |
---|---|
Boiling Point/Range | 110 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Concentration | 49.00-51.00% |
Corrosivity | Corrosive to metals |
Density | 1.290 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Copper, Cyanides, Aldehydes, Organic materials, Sulphides, Nitriles, Reducing agents, Alcohols, Gives off hydrogen by reaction with metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 49.00 |
Purity Details | 49.00-51.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2796 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout