Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C76H52O46 |
MDL Number | Molar Mass 1,701.2 g/mol | Synonyms Gallotannin; Tannin |
Property | Value |
---|---|
loss on drying (105°C, 2 h) | Max. 9 % |
sulfated ash | Max. 0.1 % |
arsenic (As) | Max. 0.0003 % |
heavy metals (as Pb) | Max. 0.003 % |
dextrines, gum matters | complying |
resinous matters | complying |
organic volatile impurities (GC) | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Light Brown |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 218 °C.218 °C |
Partition Coefficient | No data available |
Solubility | Chloroform.insoluble |
Solubility in Water | Completely soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 3.5 at 100 g/l (20 °C) |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout