Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C9H18NO |
MDL Number | Molar Mass 156.25 g/mol | RTECS Number TN8991900 | Synonyms 2,2,6,6- |
Property | Value |
---|---|
Appearance of the substance | complying |
Identity (IR) | complying |
Assay (HPLC) | Min. 99.0 % |
Colour of the solution | complying |
Turbidity of solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Red, Orange |
Density | No data available |
Flashpoint | 67 °C |
Form | Solid |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | No data available |
Melting Point/Range | 36-38 °C |
Partition Coefficient | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3263 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout