R1323
Fluka

Tenuazonic acid-(acetyl-13C2) solution

SKU
R1323
50 µg/mL in acetonitrile, analytical standard, reference material
Synonym(s)
(5RS)-3-Acetyl-13C2-1,5-dihydro-4-hydroxy-5-[(1S)-1-methylpropyl]-2H-pyrrol-2-one
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Synonyms
(5RS)-3-Acetyl-13C2-1,5-dihydro-4-hydroxy-5-[(1S)-1-methylpropyl]-2H-pyrrol-2-one

Documents

Specifications

PropertyValue
concentration45 - 55 µg/ml
measuring tolerance ±Max. 3 µg/ml
purityMin. 95 %
isotopic purityMin. 98 %
measuring tolerance P ±Max. 0.5 %

Properties

PropertyValue
Boiling Point/Range82 °C
ColorColorless
Density0.78 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsAcids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates
Lower Explosion Limit3 %(V)
Melting Point/Range-45 °C
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion Limit16 %(V)
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product