Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)3COH |
MDL Number | Molar Mass 74.12 g/mol | RTECS Number EO1925000 | Synonyms 2-Methyl-2-propanol; tert-Butyl alcohol; Trimethyl carbinol |
Property | Value |
---|---|
identity (IR) | complying |
identity (NMR) | complying |
assay (GC) | Min. 99.7 % |
solidification Point | 24.0 - 25.5 °C |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.1 % |
titrable Acid | Max. 0.001 meq/g |
aluminium (Al) | Max. 0.5 ppm |
boron (B) | Max. 0.02 ppm |
barium (Ba) | Max. 0.1 ppm |
bismuth (Bi) | Max. 0.1 ppm |
calcium (Ca) | Max. 0.5 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.02 ppm |
chromium (Cr) | Max. 0.02 ppm |
copper (Cu) | Max. 0.02 ppm |
iron (Fe) | Max. 0.1 ppm |
potassium (K) | Max. 0.5 ppm |
lithium (Li) | Max. 0.1 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.02 ppm |
molybdenum (Mo) | Max. 0.1 ppm |
sodium (Na) | Max. 0.5 ppm |
nickel (Ni) | Max. 0.02 ppm |
lead (Pb) | Max. 0.1 ppm |
tin (Sn) | Max. 0.1 ppm |
strontium (Sr) | Max. 0.1 ppm |
zinc (Zn) | Max. 0.1 ppm |
carbonyl Compounds (as HCHO) | Max. 100 ppm |
aPHA | Max. 20 |
vapor Pressure | 31 mmHg ( 20 °C) |
refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 81 - 83 °C at 1,013 hPa |
Certification | ACS Reagent |
Color | Colorless |
Concentration | 100.00% |
Density | 0.79 g/cm3 at 20 °C |
Flashpoint | 59 °F (15 °C) at 1,013.25 hPa |
Form | Liquid |
Grade | ACS Grade |
Lower Explosion Limit | 2.4 %(V) |
Melting Point/Range | ca. 25 °C at 1,013.25 hPa |
Partition Coefficient | log Pow: 0.32 at 20 °C |
Purity Percentage | 99.70 |
Purity Details | >=99.70% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 8 %(V) |
Vapor Density | No data available |
Vapor Pressure | ca. 54 hPa at 25 °C(77 °F) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1120 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout