24127
Honeywell

tert-Butanol

SKU
24127
≥99% (GC)
Synonym(s)
2-Methyl-2-propanol; tert-Butyl alcohol; Trimethyl carbinol
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3)3COH
MDL Number Synonyms
2-Methyl-2-propanol; tert-Butyl alcohol; Trimethyl carbinol

Documents

Specifications

PropertyValue
Vapor Pressure31 mmHg ( 20 °C)
Identity (IR)complying
Assay (GC)Min. 99 %
Water (Karl Fischer)Max. 0.1 %
Non-volatile matterMax. 0.001 %
Free acid (as C3H7COOH)Max. 0.001 %
Vapor Density2.5 (vs air)
Autoignition Temperature896 °F

Properties

PropertyValue
FormViscous Liquid
GradeReagent Grade
Purity Percentage99.00
Purity Details>=99.00%
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1120
Add more compare product