Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)3COH |
MDL Number | RTECS Number EO1925000 | Synonyms 2-Methyl-2-propanol; tert-Butyl alcohol; Trimethyl carbinol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.50 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.05 % |
Absorbance at 350 nm | Max. 0.01 |
Absorbance at 300 nm | Max. 0.01 |
Absorbance at 250 nm | Max. 0.20 |
Absorbance at 230 nm | Max. 0.50 |
Absorbance at 215 nm | Max. 1.00 |
Explosion Limit | 8 % |
Refractive Index | n |
Vapor Pressure | 44 mmHg ( 26 °C) |
Autoignition Temperature | 896 °F |
Property | Value |
---|---|
Certification | For HPLC |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1120 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout