Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)3COH |
MDL Number | Synonyms 2-Methyl-2-propanol; tert-Butyl alcohol; Trimethyl carbinol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Non-volatile matter | Max. 0.003 % |
Water (Karl Fischer) | Max. 0.1 % |
Titrable Acid | Max. 0.001 meq/g |
Carbonyl Compounds (as HCHO) | Max. 0.01 % |
APHA | Max. 20 |
Explosion Limit | 8 % |
Vapor Pressure | 44 mmHg ( 26 °C) |
Refractive Index | n |
Property | Value |
---|---|
Certification | ACS Reagent |
Form | Liquid |
Grade | ACS Grade |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1120 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout