Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)3COCH3 |
MDL Number | Molar Mass 88.15 g/mol | Synonyms MTBE; Methyl tert-butyl ether |
Property | Value |
---|---|
Refractive Index | n |
Assay (GC) | Min. 99.0 % |
Refractive index (n 20/D) | 1.368 - 1.370 |
High-boiling fraction | Max. 1 ppm |
Explosion Limit | 15.1 % |
Autoignition Temperature | 705 °F |
Property | Value |
---|---|
Boiling Point/Range | 55.3 °C (1.013 hPa) |
Color | Colorless |
Density | 0.74 g/cm3 (20 °C) |
Flashpoint | -28 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Oxidizing agents, Strong acids, Strong bases, Halogens |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -109 °C |
Partition Coefficient | 1.06 (20 °C) |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 42 g/l (20 °C) |
Upper Explosion Limit | 8.5 %(V) |
Vapor Pressure | 267 hPa (20 °C) |
Viscosity | 0.36 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2398 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout