Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CCl2=CCl2 |
MDL Number | RTECS Number KX3850000 | Synonyms PCE; Perchloroethylene |
Property | Value |
---|---|
assay | Min. 99.5 % |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as HCl) | Max. 0.001 % |
Property | Value |
---|---|
Boiling Point/Range | 120-122 °C (1.013 hPa) |
Color | Colorless |
Density | 1.622-1.624 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Alkali metals, Alkaline earth metals, Plastic materials can be attacked |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -22 °C |
Partition Coefficient | 3.4 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble |
Solubility in Water | 0.16 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 19 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1897 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout