270393
Riedel-de Haën

Tetrachloroethylene

SKU
270393
CHROMASOLV™, for HPLC, ≥99.9%
Synonym(s)
PCE; Perchloroethylene
Only %1 left
  • For HPLC and organic synthesis
  • High-purity, multipurpose solvents
  • High lot-to-lot consistency
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CCl2=CCl2
MDL Number Synonyms
PCE; Perchloroethylene

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99.90 %
non-volatile matterMax. 0.0005 %
water (Karl Fischer)Max. 0.05 %
absorbance at 400 nmMax. 0.03
absorbance at 350 nmMax. 0.05
absorbance at 305 nmMax. 0.10
absorbance at 300 nmMax. 0.20
absorbance at 295 nmMax. 0.30
absorbance at 290 nmMax. 1.0
aPHAMax. 10
vapor Pressure13 mmHg ( 20 °C)
vapor Density5.83 (vs air)
refractive Indexn20/D 1.505(lit.)

Properties

PropertyValue
Boiling Point/Range120-122 °C (1.013 hPa)
CertificationFor HPLC
ColorColorless
Density1.622-1.624 g/cm3 (20 °C)
FlashpointNot applicable
For Use With (Equipment)For HPLC
FormLiquid
GradeHPLC Grade
Incompatible MaterialsAlkali metals, Alkaline earth metals, Plastic materials can be attacked
Lower Explosion LimitNot applicable
Melting Point/Range-22 °C
Partition Coefficient3.4
Purity Percentage99.90
Purity Details>=99.90%
SolubilitySoluble
Solubility in Water0.16 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure19 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Product LineCHROMASOLV™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1897
Add more compare product