R1305
Fluka

Tetraconazole

SKU
R1305
Analytical standard, reference material
Synonym(s)
(±)-1-[2-(2,4-Dichlorophenyl)-3-(1,1,2,2-tetrafluoroethoxy)propyl]-1H-1,2,4-triazole; (RS)-2-(2,4-Dichlorophenyl)-3-(1H-1,2,4-triazolyl)propyl 1,1,2,2-tetrafluoroethyl ether
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
372.15 g/mol
Synonyms
(±)-1-[2-(2,4-Dichlorophenyl)-3-(1,1,2,2-tetrafluoroethoxy)propyl]-1H-1,2,4-triazole; (RS)-2-(2,4-Dichlorophenyl)-3-(1H-1,2,4-triazolyl)propyl 1,1,2,2-tetrafluoroethyl ether

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellow
Density1.44 g/cm3
Flashpoint100 °C
FormViscous Liquid
GradeAnalytical Standard
Incompatible MaterialsAcids, Water, Reducing agents, Oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in Water0.159 g/l
Upper Explosion LimitNo data available
Vapor Pressure0.0000018 hPa
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product