R1746
Fluka

Tetradifon

SKU
R1746
Analytical standard, reference material
Synonym(s)
2,4,4',5-Tetrachlorodiphenyl sulfone
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
356.05 g/mol
Synonyms
2,4,4',5-Tetrachlorodiphenyl sulfone

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
melting range144 - 149 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorColorless
Density1.510 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range146-148 °C
Partition Coefficient4.61 (20 °C)
Solubility in Water0.078 mg/l insoluble (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure32 nPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product