Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 72.11 g/mol | Synonyms THF, Oxolane, 1,4-Epoxybutane, Butylene Oxide, Diethylene Oxide, tetra-Methylene Oxide |
Property | Value |
---|---|
GC Analysis | 99.9 % min. |
Water by Karl Fischer Titration | 0.03 % max. |
Peroxides (as H2O2) at time of packaging | 2 mg/L max. |
Refractive Index (20ºC) | 1.4065 - 1.4075 |
Residue | 1 mg/L max. |
UV Absorbance @ 250 nm | 0.18 AU max. |
UV Absorbance @ 300 nm | 0.02 AU max. |
UV Absorbance @ 350 nm | 0.005 AU max. |
UV Absorbance @ 400 nm | 0.005 AU max. |
UV Cutoff | 212 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 66 °C |
Certification | HPLC, GC, Spectrophotometry |
Color | Clear and Colorless |
Density | 0.8892 g/cm3 (20 °C) |
Flashpoint | 11.8 %(V) |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases, May form explosive peroxides, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 2 %(V) |
Melting Point/Range | -108.5 °C |
Partition Coefficient | 0.46 (20 °C) |
Product Line | B&J Brand™ |
Purity Percentage | 99.9 |
Purity Details | >99.9% |
Solubility in Water | Completely soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | 11,8 %(V) |
Vapor Density | 2.5 |
Vapor Pressure | 189 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout