341
Burdick & Jackson

Tetrahydrofuran

SKU
341
B&J Brand™, for GPC, for GC, non-spectrophotometric grade, contains BHT, >99.9%
Synonym(s)
THF, Oxolane, 1,4-Epoxybutane, Butylene Oxide, Diethylene Oxide, tetra-Methylene Oxide
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C4H8O
MDL Number Molar Mass
72.11 g/mol
RTECS Number
LU5950000
Synonyms
THF, Oxolane, 1,4-Epoxybutane, Butylene Oxide, Diethylene Oxide, tetra-Methylene Oxide

Documents

Specifications

PropertyValue
gC Analysis99.9 % min.
peroxides (as H2O2) at time of packaging2 mg/L max.
refractive Index (20ºC)1.4065 - 1.4075
water by Karl Fischer Titration0.03 % max.
elutropicValue,C-183.7
elutropicValue,Silica0.53
polarityIndex,P'4
solubilityinWater(%)at20°CMiscible
surfaceTension(dyn/cm)at20°C26.4
vaporPressure(Torr)at20°C142

Properties

PropertyValue
Boiling Point/Range66 °C
CertificationGPC, GC
ColorColorless
Density0.8892 g/cm3 (20 °C)
Flashpoint11.8 %(V)
FormLiquid
GradeNon-Spectrophotometric Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May form explosive peroxides, May attack many plastics, rubbers and coatings
Lower Explosion Limit2 %(V)
Melting Point/Range-108.5 °C
Partition Coefficient0.46 (20 °C)
Purity Percentage99.90
Purity Details>99.90%
Solubility in WaterCompletely soluble
Upper Explosion Limit11.8 %(V)
Vapor Density2.5
Vapor Pressure189 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN2056
Add more compare product