Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C4H8O |
MDL Number | Molar Mass 72.11 g/mol | RTECS Number LU5950000 | Synonyms Butylene oxide, Cyclotetramethylene oxide, Diethylene oxide, Tetra-methylene oxide, 1,4-Epoxybutane, Oxacyclopentane, Oxolane, THF |
Property | Value |
---|---|
assay (GC) | Min. 99.9 % |
water (Karl Fischer) | Max. 0.0025 % |
Property | Value |
---|---|
Boiling Point/Range | 65 °C (1.013 hPa) |
Color | Colorless |
Density | 0.89 g/cm3 (20 °C) |
Flashpoint | -21 °C |
Form | Liquid |
Grade | Anhydrous |
Incompatible Materials | Oxidizing agents, Strong acids and strong bases |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -108 °C |
Partition Coefficient | 0.45 (20 °C) |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 12 %(V) |
Vapor Pressure | 200 hPa (20 °C) |
Viscosity | 0.48 mPa.s (20 °C) |
pH-Value | Neutral |
Product Line | Over molecular sieve |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout