Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Molar Mass 72.11 g/mol | RTECS Number LU5950000 | Synonyms Diethylene oxide;1,4-Epoxybutane;Tetramethylene oxide;THF |
Property | Value |
---|---|
assay (GC) | Min. 99.8 % |
density (20°C) | 0.886 - 0.888 g/ml |
refractive index (n 20/D) | 1.406 - 1.408 |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as CH3COOH) | Max. 0.001 % |
aluminium (Al) | Max. 0.00005 % |
boron (B) | Max. 0.000002 % |
barium (Ba) | Max. 0.00001 % |
bismuth (Bi) | Max. 0.00001 % |
calcium (Ca) | Max. 0.00005 % |
cadmium (Cd) | Max. 0.000005 % |
cobalt (Co) | Max. 0.000002 % |
chromium (Cr) | Max. 0.000002 % |
copper (Cu) | Max. 0.000002 % |
iron (Fe) | Max. 0.00001 % |
potassium (K) | Max. 0.00005 % |
lithium (Li) | Max. 0.00001 % |
magnesium (Mg) | Max. 0.00001 % |
manganese (Mn) | Max. 0.000002 % |
molybdenum (Mo) | Max. 0.00001 % |
sodium (Na) | Max. 0.00005 % |
nickel (Ni) | Max. 0.000002 % |
lead (Pb) | Max. 0.00001 % |
tin (Sn) | Max. 0.00001 % |
strontium (Sr) | Max. 0.00001 % |
zinc (Zn) | Max. 0.00001 % |
peroxides (as H2O2) | Max. 0.005 % |
assay BHT (GC) | 200 - 300 ppm |
appearance (color) | complying |
appearance (form) | complying |
mixable with H2O | complying |
mixable with ethanol | complying |
APHA | Max. 20 |
Property | Value |
---|---|
Boiling Point/Range | 65 °C(1,013 hPa) |
Certification | ACS Reagent, Reag.Ph. Eur. |
Color | Colorless |
Concentration | >=98.80% |
Density | 0.89 g/cm3 (20 °C) |
Flashpoint | -21 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents.Strong acids and strong bases |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -108 °C |
Partition Coefficient | 0.45 (20 °C) |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 12 %(V) |
Vapor Density | 0.89 g/cm3 (20 °C) |
Vapor Pressure | 200 hPa (20 °C) |
Viscosity | 0.48 mPa.s (20 °C) |
pH-Value | Neutral |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout