Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C4H8O |
MDL Number | Molar Mass 72.11 g/mol | RTECS Number LU5950000 | Synonyms THF, Oxolane, 1,4-Epoxybutane, Butylene Oxide, Diethylene Oxide, tetra-Methylene Oxide |
Property | Value |
---|---|
color (APHA) | 20 max. |
gC Analysis | 99.8 % min. |
peroxides (as H2O2) at time of packaging | 2 mg/L max. |
refractive Index (20ºC) | 1.4065 - 1.4075 |
residue | 3 mg/L max. |
uV Absorbance @ 250 nm | 0.18 AU max. |
uV Absorbance @ 300 nm | 0.02 AU max. |
uV Cutoff | 212 nm max. |
water by Karl Fischer Titration | 0.03 % max. |
vaporPressure(Torr)at20°C | 142 |
Property | Value |
---|---|
Boiling Point/Range | 11.8 %(V) |
Certification | HPLC, Spectrophotometry, ACS Reagent |
Color | Colorless |
Density | 0.8892 g/cm3 (20 °C) |
Flashpoint | -14 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases, May form explosive peroxides, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 2 %(V) |
Melting Point/Range | -108.5 °C |
Partition Coefficient | 0.46 (20 °C) |
Purity Percentage | 99.80 |
Purity Details | >99.80% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 11.8 %(V) |
Vapor Density | 2.5 |
Vapor Pressure | 189 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | ACS/HPLC |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout