Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Honeywell | CAS Numbers (All) | Molar Mass 72.11 g/mol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 66 °C |
Color | Colorless |
Density | 0.8892 g/cm3 (20 °C) |
Flashpoint | -14 °C |
Form | Liquid |
Incompatible Materials | Strong oxidizing agents.Strong acids and strong bases.May form explosive peroxides..May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | 2 %(V) |
Melting Point/Range | -108.5 °C |
Partition Coefficient | 0.46 (20 °C) |
Solubility in Water | completely soluble |
Upper Explosion Limit | 11.8 %(V) |
Vapor Pressure | 189 hPa (20 °C) |
Viscosity | no data available |
pH-Value | Not applicable |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Package Group | II |
UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout