Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Molar Mass 72.11 g/mol | RTECS Number LU5950000 | Synonyms Oxolane; Butylene oxide; Furanidine; Oxacyclopentane |
Property | Value |
---|---|
Assay (GC) | Min. 99.9 % |
Water (Karl Fischer) | Max. 100 ppm |
Refractive index | 1.4065 - 1.4075 |
Peroxides (As H2O2) At Time Of Packaging | Max. 2 mg/l |
Property | Value |
---|---|
Boiling Point/Range | 65 °C(1,013 hPa) |
Color | Colorless |
Density | 0.89 g/cm3 (20 °C) |
Flashpoint | -21 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents.Strong acids and strong bases |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -108 °C |
Partition Coefficient | 0.45 (20 °C) |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Upper Explosion Limit | 12 %(V) |
Vapor Pressure | 200 hPa (20 °C) |
Viscosity | 0.48 mPa.s (20 °C) |
pH-Value | neutral |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout