I5036
Honeywell

Tetrahydrofuran

SKU
I5036
ACS Reagent, contains 250 ppm BHT as inhibitor, ≥99.0%
Synonym(s)
Oxolane; Butylene oxide; Furanidine; Oxacyclopentane
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C4H8O
MDL Number Molar Mass
72.11 g/mol
Synonyms
Oxolane; Butylene oxide; Furanidine; Oxacyclopentane

Documents

Specifications

PropertyValue
purity (GC)99-100%
identity (IR)conforms
appearanceclear
color0-20 APHA
peroxides (as H2O2)<=0.015%
evaporation residue<=0.03%
water<=0.05%

Properties

PropertyValue
Boiling Point/Range65 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density0.89 g/cm3 (20 °C)
Flashpoint-21 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsOxidizing agents, Strong acids and strong bases
Lower Explosion Limit1.5 %(V)
Melting Point/Range-108 °C
Partition Coefficient0.45 (20 °C)
Purity Percentage99.00
Purity Details>=99.00%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit12 %(V)
Vapor Pressure200 hPa (20 °C)
Viscosity0.48 mPa.s (20 °C)
pH-ValueNeutral
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN2056
Add more compare product