R1588
Fluka

Tetrahydrofuran

SKU
R1588
Analytical standard, reference material
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
72.11 g/mol
RTECS Number
LU5950000

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.406 - 1.410
water (Karl Fischer)Max. 0.05 %

Properties

PropertyValue
Boiling Point/Range65 °C (1.013 hPa)
ColorColorless
Density0.89 g/cm3 (20 °C)
Flashpoint-21 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents, Strong acids and strong bases
Lower Explosion Limit1.5 %(V)
Melting Point/Range-108 °C
Partition Coefficient0.45 (20 °C)
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit12 %(V)
Vapor Pressure200 hPa (20 °C)
Viscosity0.48 mPa.s (20 °C)
pH-ValueNeutral
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN2056
Add more compare product