Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula (CH3)4N(OH) | MDL Number |
Molar Mass 91.15 g/mol | RTECS Number 3558708 | Synonyms TMAH; TMAOH |
Property | Value |
---|---|
assay | 24 - 26 % |
density (D 20/4) | 1.01 - 1.03 |
refractive index (n 20/D) | 1.381 - 1.383 |
silver (Ag) | Max. 0.01 ppb |
aluminium (Al) | Max. 1 ppb |
arsenic (As) | Max. 0.05 ppb |
gold (Au) | Max. 0.01 ppb |
barium (Ba) | Max. 0.05 ppb |
beryllium (Be) | Max. 0.05 ppb |
bismuth (Bi) | Max. 0.1 ppb |
calcium (Ca) | Max. 2 ppb |
cadmium (Cd) | Max. 0.01 ppb |
cerium (Ce) | Max. 0.01 ppb |
cobalt (Co) | Max. 0.01 ppb |
chromium (Cr) | Max. 0.2 ppb |
cesium (Cs) | Max. 0.01 ppb |
copper (Cu) | Max. 0.5 ppb |
dysprosium (Dy) | Max. 0.01 ppb |
erbium (Er) | Max. 0.01 ppb |
europium (Eu) | Max. 0.01 ppb |
iron (Fe) | Max. 0.5 ppb |
gallium (Ga) | Max. 0.01 ppb |
gadolinium (Gd) | Max. 0.01 ppb |
germanium (Ge) | Max. 0.01 ppb |
hafnium (Hf) | Max. 0.01 ppb |
mercury (Hg) | Max. 0.5 ppb |
holmium (Ho) | Max. 0.01 ppb |
indium (In) | Max. 0.01 ppb |
potassium (K) | Max. 1 ppb |
lanthanum (La) | Max. 0.01 ppb |
lithium (Li) | Max. 0.01 ppb |
lutetium (Lu) | Max. 0.01 ppb |
magnesium (Mg) | Max. 0.2 ppb |
manganese (Mn) | Max. 0.05 ppb |
molybdenum (Mo) | Max. 0.1 ppb |
sodium (Na) | Max. 2 ppb |
niobium (nb) | Max. 0.01 ppb |
neodymium (nd) | Max. 0.01 ppb |
nickel (Ni) | Max. 0.1 ppb |
lead (Pb) | Max. 1 ppb |
palladium (Pd) | Max. 0.01 ppb |
praseodymium (Pr) | Max. 0.01 ppb |
platinum (Pt) | Max. 0.01 ppb |
rubidium (Rb) | Max. 0.01 ppb |
rhenium (Re) | Max. 0.01 ppb |
rhodium (Rh) | Max. 0.01 ppb |
ruthenium (Ru) | Max. 0.01 ppb |
antimony (Sb) | Max. 0.05 ppb |
scandium (Sc) | Max. 0.05 ppb |
selenium (Se) | Max. 0.5 ppb |
samarium (Sm) | Max. 0.01 ppb |
tin (Sn) | Max. 0.05 ppb |
strontium (Sr) | Max. 0.01 ppb |
terbium (Tb) | Max. 0.01 ppb |
tellurium (Te) | Max. 0.01 ppb |
thorium (Th) | Max. 0.01 ppb |
titanium (Ti) | Max. 0.5 ppb |
thallium (Tl) | Max. 0.01 ppb |
thulium (Tm) | Max. 0.01 ppb |
uran (U) | Max. 0.01 ppb |
vanadium (V) | Max. 0.01 ppb |
tungsten (W) | Max. 0.1 ppb |
yttrium (Y) | Max. 0.01 ppb |
ytterbium (Yb) | Max. 0.01 ppb |
zinc (Zn) | Max. 0.5 ppb |
zirconium (Zr) | Max. 0.1 ppb |
bromide (Br) | Max. 50 ppb |
chloride (Cl) | Max. 50 ppb |
fluoride (F) | Max. 50 ppb |
nitrate (NO3) | Max. 250 ppb |
phosphate (PO4) | Max. 50 ppb |
sulfate (SO4) | Max. 500 ppb |
total iodine (I) | Max. 5 ppb |
Property | Value |
---|---|
Boiling Point/Range | 110 °C (1.013 hPa) |
Color | Colorless |
Concentration | 25.00% |
Corrosivity | Corrosive to metals |
Density | 1.010 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | Corrodes aluminium, Strong oxidizing agents, Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 25.00 |
Purity Details | 25.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 23 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 13 |
Product Line | TraceSELECT™ Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1835 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout