R1777
Fluka

Thiabendazol

SKU
R1777
Analytical standard, reference material
Synonym(s)
2-(4-Thiazolyl)benzimidazole
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C10H7N3S
MDL Number Molar Mass
201.25 g/mol
Synonyms
2-(4-Thiazolyl)benzimidazole

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
melting range298 - 305 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Colorcolourless
Densityno data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range297 °C
Partition Coefficient2.39 (20 °C)
Solubility in Waterinsoluble (20 °C)
Vapor Pressure0.053 µPA (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product