R1628
Fluka

Thiacloprid

SKU
R1628
Analytical standard, reference material
Synonym(s)
[3-(6-Chloro-3-pyridinylmethyl)-2-thiazolidinylidene]cyanamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
252.72 g/mol
Synonyms
[3-(6-Chloro-3-pyridinylmethyl)-2-thiazolidinylidene]cyanamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range134 - 134 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorWhite
Density1.46 g/cm3
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range137 °C
Partition Coefficient1.26
Solubility in Water0.185 g/l (20 °C)
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product