R1612
Fluka

Thiamethoxam

SKU
R1612
Analytical standard, reference material
Synonym(s)
3-(2-Chloro-5-thiazolylmethyl)tetrahydro-5-methyl-N-nitro-4H-1,3,5-oxadiazin-4-imine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
291.7 g/mol
Synonyms
3-(2-Chloro-5-thiazolylmethyl)tetrahydro-5-methyl-N-nitro-4H-1,3,5-oxadiazin-4-imine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range137 - 142 °C
water (Karl Fischer)Max. 1.0 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorBeige
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range135-140 °C
Partition Coefficient-0.13 (25 °C)
Solubility in Water4.1 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product