R1736
Fluka

Thidiazuron

SKU
R1736
Analytical standard, reference material
Synonym(s)
1-phenyl-3-(1,2,3-thiadiazol-5-yl)urea
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
220.25 g/mol
Synonyms
1-phenyl-3-(1,2,3-thiadiazol-5-yl)urea

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range (decomp.)210 - 215 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range175 - 178 °C.210 - 215 °C
Partition Coefficient1.77
Solubility in Water20 mg/l
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product