R1473
Fluka

threo-Chloramphenicol-d5 (mixture of enantiomers)

SKU
R1473
Analytical standard, reference material
Synonym(s)
2,2-Dichloro-N-[(1RS,2RS)-2-hydroxy-1-hydroxymethyl-2-(4-nitrophenyl-d4)-2-d-ethyl]-acetamide (mixture of enantiomers)
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
328.16 g/mol
Synonyms
2,2-Dichloro-N-[(1RS,2RS)-2-hydroxy-1-hydroxymethyl-2-(4-nitrophenyl-d4)-2-d-ethyl]-acetamide (mixture of enantiomers)

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range146 - 156 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range148 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product