Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C27H30O5S |
MDL Number | Molar Mass 466.59 g/mol | Synonyms Thymolsulfonphthalein |
Property | Value |
---|---|
identity (IR) | complying |
change range (pH1,2 - 2,8) | complying |
change range (pH8,0 - 9,6) | complying |
indicator solution | complying |
extinction maximum at | 589 - 599 nm |
extinction maximum of | 700 - 900 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Green |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Indicators |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 221 °C |
Partition Coefficient | 7.21 |
Solubility in Water | 0.11 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout