R1107
Fluka

Tiadinil

SKU
R1107
Analytical standard, reference material
Synonym(s)
5-(3-Chloro-4-methylanilinocarbonyl)-4-methyl-1,2,3-thiadiazole; N-(3-Chloro-4-methylphenyl)-4-methyl-1,2,3-thiadiazole-5-carboxamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
267.7 g/mol
Synonyms
5-(3-Chloro-4-methylanilinocarbonyl)-4-methyl-1,2,3-thiadiazole; N-(3-Chloro-4-methylphenyl)-4-methyl-1,2,3-thiadiazole-5-carboxamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range103 - 112 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range107-111 °C
Partition Coefficient3.68 (25 °C)
Solubility in Water0.0132 g/l (20 °C)
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product