R1795
Fluka

Tiamulin

SKU
R1795
Analytical standard, reference material
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
493.74 g/mol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/Rangeno data available
Colorlight yellow
Densityno data available
FormViscous Liquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Rangeno data available
Partition Coefficient4.8
Solubility in Waterno data available
Upper Explosion Limitno data available
Vapor Pressureno data available
Viscosityno data available
pH-Valueno data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product