Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula SnCl4 · 5H2O | MDL Number | Molar Mass 350.60 g/mol |
Synonyms Tin tetrachloride |
Property | Value |
---|---|
appearance | complying |
assay | 97.4 - 102.6 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Chemical Synthesis |
Incompatible Materials | Incompatible with bases, Powdered metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 19-56 °C (Stable up to the melting point) |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >98.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2440 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout