Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Chlorobenzene and Glacial Acetic Acid |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 115.6 °C |
Color | Colorless |
Corrosivity | Not corrosive to metals |
Density | 1.0735 g/cm3 (25 °C) |
Flashpoint | 7.2 °C |
Form | Liquid |
Incompatible Materials | rubber and coatings.Plastics.Dimethyl sulfoxide.Sodium.Silver perchlorate.Strong oxidizing agents |
Lower Explosion Limit | no data available |
Partition Coefficient | no data available |
Solubility in Water | partly soluble |
Upper Explosion Limit | no data available |
Viscosity | no data available |
pH-Value | Not applicable |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout