Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Chloroform; Toluene; Isopropanol |
Property | Value |
---|---|
chloroform (v/v) | 32 - 34 % |
color (APHA) | 20 max. |
isopropyl Alcohol (v/v) | 32 - 34 % |
toluene (v/v) | 32 - 34 % |
water (v/v) | 0.5 - 1.5 % |
Property | Value |
---|---|
Boiling Point/Range | 75.56 °C |
Color | Colorless |
Density | 1.0417 g/cm3 (25 °C) |
Flashpoint | 18.3 °C |
Form | Liquid |
Incompatible Materials | Metals.Aluminium.Magnesium.Strong acids and strong bases.Strong oxidizing agents.May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | no data available |
Solubility in Water | partly soluble |
Upper Explosion Limit | no data available |
Vapor Pressure | no data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1992 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout