Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5CH3 |
MDL Number | Molar Mass 92.14 g/mol | Synonyms Methylbenzene; Toluol; Phenylmethane; Methylbenzol |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.3 % |
non-volatile matter | Max. 0.005 % |
water (Karl Fischer) | Max. 0.05 % |
refractive Index | n |
autoignition Temperature | 997 °F |
vapor Pressure | 26 mmHg ( 25 °C) |
vapor Pressure | 22 mmHg ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 110.6 °C |
Color | Colorless |
Density | 0.867 g/cm3 (20 °C) |
Flashpoint | 4 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -95 °C |
Purity Percentage | 99.30 |
Purity Details | >=99.30% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 0.74 g/l (20 °C) |
Upper Explosion Limit | 7.1 %(V) |
Vapor Density | 3.1 |
Vapor Pressure | 38 hPa (25 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Laboratory Reagent |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1294 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout