34866
Riedel-de Haën

Toluene

SKU
34866
CHROMASOLV™, for HPLC, 99.9%
Synonym(s)
methylbenzene; phenylmethane
Only %1 left
  • For HPLC and organic synthesis
  • High-purity, multipurpose solvents
  • High lot-to-lot consistency
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5CH3
MDL Number Molar Mass
92.14 g/mol
Synonyms
methylbenzene; phenylmethane

Specifications

PropertyValue
assay (GC)Min. 99.9 %
non-volatile matterMax. 0.0005 %
water (Karl Fischer)Max. 0.02 %
free acid (as HCl)Max. 0.001 %
thiopheneMax. 0.0005 %
absorbance at 400 nmMax. 0.01
absorbance at 350 nmMax. 0.01
absorbance at 300 nmMax. 0.10
absorbance at 288 nmMax. 0.50
absorbance at 286 nmMax. 1.00

Properties

PropertyValue
Boiling Point/Range110.6 °C
CertificationFor HPLC
ColorColorless
Concentration>=99.90%
Density0.867 g/cm3 (20 °C)
Flashpoint7.1 %(V)
For Use With (Equipment)For HPLC
FormLiquid
GradeHPLC Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
Lower Explosion Limit1.1 %(V)
Melting Point/Range-95 °C
Purity Percentage99.90
Purity Details>=99.90%
SolubilitySoluble in most organic solvents
Solubility in Water0.74 g/l (20 °C)
Upper Explosion Limit7.1 %(V)
Vapor Density3.1
Vapor Pressure38 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Product LineCHROMASOLV™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1294
Add more compare product