65828
Burdick & Jackson

Toluene

SKU
65828
for GC Plus
Only %1 left
Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
92.14 g/mol

Documents

Specifications

PropertyValue
Assay (GC)Min. 99.7 %
Non-volatile matterMax. 0.0005 %
Water (Karl Fischer)Max. 0.02 %
Suitability for residue analysisMax. 5 ng/l
Suitability for GC-MS of dioxines, furanes, PCPscomplying

Properties

PropertyValue
Boiling Point/Range110.6 °C
ColorColorless
Density0.867 g/cm3 (20 °C)
Flashpoint7.1 %(V)
FormLiquid
GradeGC Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
Lower Explosion Limit1.1 %(V)
Melting Point/Range-95 °C
SolubilitySoluble in most organic solvents
Solubility in Water0.74 g/l (20 °C)
Upper Explosion Limit7.1 %(V)
Vapor Density3.1
Vapor Pressure38 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1294
Add more compare product