Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Molar Mass 92.14 g/mol | RTECS Number XS5250000 |
Synonyms Methylbenzene; Toluol; Phenylmethane; Methylbenzol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 110.6 °C |
Certification | ACS Reagent, USP, for HPLC |
Color | Colorless |
Concentration | 100.00% |
Density | 0.867 g/cm3 at 20 °C |
Flashpoint | 4 °C Method: closed cup |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Plastic materials can be attacked,Formation of explosive gas/air mixtures |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.80 |
Purity Details | >99.80% |
Solubility in Water | 0.74 g/l at 20 °C |
Upper Explosion Limit | 7.1 %(V) |
Vapor Density | 3.1 |
Vapor Pressure | 38 hPa at 25 °C |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | ACS/HPLC |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout