I5038
Honeywell

Toluene

SKU
I5038
ACS Reagent, ≥99.5%
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5CH3
MDL Number Molar Mass
92.14 g/mol

Documents

Specifications

PropertyValue
purity (GC)99.5-100%
identity (IR)conforms
appearanceclear
color0-10 APHA
sulfur compounds (as S)<=0.003%
evaporation residue<=0.001%
water (coulometric)<=0.03%
substances darkened by sulfuric acidpasses test

Properties

PropertyValue
Boiling Point/Range7.1 %(V)
CertificationACS Reagent
ColorColorless
Density0.867 g/cm3 (20 °C)
Flashpoint4 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
Lower Explosion Limit1.1 %(V)
Melting Point/Range-95 °C
Purity Percentage99.50
Purity Details>=99.50%
SolubilitySoluble in most organic solvents
Solubility in Water0.74 g/l (20 °C)
Upper Explosion Limit7.1 %(V)
Vapor Density3.1
Vapor Pressure38 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1294
Add more compare product