I5050
Honeywell

Toluene

SKU
I5050
for HPLC, 99.9%
Synonym(s)
Methylbenzene; Toluol; Phenylmethane; Methylbenzol
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5CH3
MDL Number Molar Mass
92.14 g/mol
Synonyms
Methylbenzene; Toluol; Phenylmethane; Methylbenzol

Documents

Specifications

PropertyValue
assay (GC)min. 99.9%
non-volatile mattermax. 0.0005%
water (Karl Fischer)max.0.02%
free acid (as HCl) )max.0.001%
thiophenemax.0.0005%
absorbance at 400 nmmax. 0.01
absorbance at 350 nmmax. 0.01
absorbance at 300 nmmax. 0.1
absorbance at 288 nmmax. 0.5
absorbance at 286 nmmax. 1.0

Properties

PropertyValue
Boiling Point/Range7.1 %(V)
CertificationFor HPLC
ColorColorless
Density0.867 g/cm3 (20 °C)
Flashpoint4 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
Lower Explosion Limit1.1 %(V)
Melting Point/Range-95 °C
Purity Percentage99.90
Purity Details99.90%
SolubilitySoluble in most organic solvents
Solubility in Water0.74 g/l (20 °C)
Upper Explosion Limit7.1 %(V)
Vapor Density3.1
Vapor Pressure38 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1294
Add more compare product