RS347
Burdick & Jackson

Toluene

SKU
RS347
B&J Brand™, primary reference fuel, meets requirements of ASTM D2699 and D2700
Only %1 left

Primary Reference Fuels

  • Octane number, the principal performance characteristic of gasoline, is determined through use of certified PRF fuels and a Cooperative Fuel Research (CFR) engine under controlled test conditions
  • used in both research and analytical applications
  • thorough quality control testing to ensure each lot conforms to the specifications defined in ASTM D2699 for Motor Octane Number (MON) and ASTM 2700 for Research Octane Number (RON).


 

Brand
Burdick & Jackson
CAS Numbers (All) EC Number MDL Number Molar Mass
92.14 g/mol

Documents

Specifications

PropertyValue
appearanceClear, colorless liquid
color (APHA)< 10
water (Karl Fischer)< 200 ppm
residue< 10 mg/L
gC Purity> 99.5%
sulfur Compounds (as S)< 0.003%
peroxides (10% KI)< 5 ppm as H2O2

Properties

PropertyValue
Boiling Point/Range7.1 %(V)
CertificationASTM D2699 and D2700
ColorColorless
Density0.867 g/cm3 (20 °C)
Flashpoint4 °C
For Use With (Equipment)Knock engine calibration for octane analysis
FormLiquid
GradePrimary Reference Fuels (ASTM D2699 & D2700)
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
Lower Explosion Limit1.1 %(V)
Melting Point/Range-95 °C
Partition CoefficientNo data available
Solubility in Water0.74 g/l (20 °C)
Upper Explosion Limit7.1 %(V)
Vapor Density3.1
Vapor Pressure38 hPa (25 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineReference Standard
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1294
Add more compare product