R1567
Fluka

Tonalide

SKU
R1567
Analytical standard, reference material
Synonym(s)
1-(5,6,7,8-Tetrahydro-3,5,5,6,8,8-hexamethyl-2-naphthalenyl)-ethanone; 6-Acetyl-1,1,2,4,4,7-hexamethyltetralin
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
258.4 g/mol
Synonyms
1-(5,6,7,8-Tetrahydro-3,5,5,6,8,8-hexamethyl-2-naphthalenyl)-ethanone; 6-Acetyl-1,1,2,4,4,7-hexamethyltetralin

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 97 %
measurement uncertaintyeffective %
melting range50 - 57 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/Range326 °C
ColorOff-White
Density960 kg/m3 (70 °C)
Flashpoint100 °C
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids, Strong bases
Lower Explosion LimitNo data available
Melting Point/Range54 °C
Partition Coefficient5.7 (24 °C)
Solubility in Water1.25 mg/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.068 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product