R1105
Fluka

Tralopyril

SKU
R1105
Analytical standard, reference material
Synonym(s)
4-Bromo-2-(4-chlorophenyl)-5-(trifluoromethyl)-1HH30-pyrrole-3-carbonitrile
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
349.53 g/mol
Synonyms
4-Bromo-2-(4-chlorophenyl)-5-(trifluoromethyl)-1HH30-pyrrole-3-carbonitrile

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.5 %
measurement uncertainlyeffective %
melting range245 - 251 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite to Off-White
Density1.714 g/cm3 (20 °C)
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range252-254 °C
Partition Coefficient3.5
SolubilityEthyl acetate.236 g/l (20 °C)
Solubility in Water0.17 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNegligible
ViscosityNo data available
pH-Value5.16 at 1 g/l (22 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product